IESNA:LM-63-2002
[TEST]P940110
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14403
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1313.8 1305.6 1288.4 1273.4 1269.7 1271.2 1275.7 1283.9 1291.4 1293.6
1294.4 1305.6 1328.8 1367 1430.6 1520.5 1629.8 1761.5 1930 2130.6
2358.2 2636.7 2974.3 3358.3 3771.6 4215.5 4641.5 4839.9 4549.4 3515.6
1912.7 539.8 165.4 98.1 56.1 23.2 0
1313.8 1309.4 1291.4 1276.4 1272.7 1273.4 1277.9 1286.1 1292.9 1295.1
1296.6 1308.6 1331.1 1371.5 1433.6 1524.2 1635 1767.5 1940.4 2141.1
2376.1 2662.9 3014 3389.8 3810.5 4265.7 4682.7 4862.3 4503.8 3437
1823.7 506.1 160.2 89.8 52.4 21 0
1313.8 1307.9 1290.6 1274.9 1268.2 1268.9 1271.2 1275.7 1278.7 1281.7
1286.1 1298.9 1322.8 1361 1423.9 1507 1613.3 1739.1 1901.5 2099.9
2347.7 2657.6 3021.5 3425.7 3845 4289.6 4709.6 4928.2 4662.5 3712.5
2204 813 217.1 107.8 63.6 24.7 0
1313.8 1304.9 1288.4 1271.2 1262.2 1259.9 1261.4 1262.2 1262.2 1267.4
1274.9 1289.1 1313.1 1350.5 1404.4 1483.8 1589.3 1718.1 1880.6 2078.2
2346.2 2666.6 3075.4 3535.8 4007.4 4470.1 4902 5146.1 5011.3 4309.1
2958.6 1431.4 431.2 157.2 76.4 24 0
1313.8 1304.9 1289.1 1271.2 1259.9 1257.7 1259.2 1259.2 1259.2 1265.2
1278.7 1291.4 1311.6 1343.8 1392.4 1465.8 1572.1 1704.6 1867.8 2075.9
2350.7 2716.8 3189.2 3748.4 4323.3 4838.4 5253.9 5517.4 5548.8 5189.5
4138.4 2489.2 1057.1 269.5 90.6 21 0
1313.8 1302.6 1286.9 1268.9 1256.9 1254.7 1256.9 1259.9 1259.9 1265.9
1280.2 1290.6 1306.4 1340.8 1392.4 1465.8 1569.1 1704.6 1870.8 2090.2
2376.9 2770.7 3299.2 3943.8 4598.1 5166.3 5582.5 5892.5 6082.6 5961.3
5167 3627.9 1737.6 545.8 116 27 0
1313.8 1304.9 1288.4 1269.7 1257.7 1254.7 1256.2 1259.2 1259.2 1265.2
1278.7 1292.9 1313.1 1346 1396.9 1471.8 1576.6 1708.4 1873.1 2081.2
2355.9 2722.8 3197.4 3748.4 4317.3 4843.6 5277.8 5580.3 5620.7 5225.4
4233.5 2585 1015.9 262 75.6 20.2 0
1313.8 1306.4 1290.6 1271.9 1259.9 1256.9 1259.2 1261.4 1263.7 1269.7
1279.4 1295.1 1320.6 1358.8 1413.4 1489 1596.1 1726.3 1888.8 2092.4
2361.9 2701.8 3112.8 3561.2 4020.1 4483.5 4923 5169.3 5000.8 4342.8
3043.2 1462.8 436.5 163.9 77.9 24 0
1313.8 1308.6 1292.1 1274.2 1264.4 1262.9 1265.9 1271.9 1277.2 1282.4
1289.1 1302.6 1328.8 1370 1431.4 1516 1621.5 1749.5 1909.8 2103.6
2349.2 2653.9 3011 3401 3808.3 4248.5 4681.2 4899 4669.9 3883.9
2454 964.2 276.2 131.8 70.4 28.4 0
1313.8 1310.1 1292.9 1274.9 1266.7 1265.9 1271.2 1281.7 1290.6 1295.9
1301.1 1314.6 1339.3 1381.2 1445.6 1536.2 1647 1781 1945.7 2144.8
2375.4 2662.1 2992.3 3362.8 3756.6 4193.1 4608.6 4771.8 4463.3 3464.7
1898.5 572 174.4 88.3 47.2 18.7 0
1313.8 1309.4 1292.9 1274.9 1266.7 1266.7 1271.9 1281.7 1291.4 1295.9
1300.4 1311.6 1337.1 1376.7 1440.4 1528.7 1638.7 1778.7 1944.2 2132.8
2359.7 2634.4 2963.1 3335.9 3711.7 4148.2 4572.6 4773.3 4512.7 3568.7
2022 635.6 184.2 95.8 49.4 17.2 0
